Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERPB 115-2
Part #:550796
Catalog #:ERPB 115-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.875 in | Bolt Size (in): | 0.625 in |
| Overall Length (in): | 8.875 in | Overall Width (in): | 3.5 in |
| Base Width (in): | 2.891 in | Bore Size (in): | 1.9375 in |
| Centerline to Front Face (in): | 1.375 in | Inner Race Length (in): | 3.5 in |
| Bolt Center Max (in): | 7.188 in | Foot Height (in): | 1.25 in |
| Base to Center Height (in): | 2.25 in | Bolt Center Min (in): | 6.313 in |
| Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Rolling Element: | Tapered Roller |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Housing Type: | Pillow Block, Two Bolt | Expansion: | Yes |
| Housing Base: | Solid | Housing Material: | Cast Iron |
| Housing Construction: | Split Two Piece | Bore Shape: | Straight |
| Locking Type: | Double Collar Mount | Misalignment: | ±3.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 8,070 lb | Speed (Max): | 2500 |
| Internal Clearance: | Standard | Platform: | RPB Series |
| Bearing Insert Coating: | Uncoated | End Cap: | No |
| Housing Color: | Gray | Replaceable Insert: | Yes |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Series: | ERPB |
| Grease Fitting Thread Size: | 1/8 NPT | Insert Number: | ERCI-115 |
| Lubrication Type: | Lithium; EP; NLGI#2 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
| Housing Style: | Pillow Block | Duty/Series: | Standard |
General Specifications
| UPC: | 662288481096 | Weight: | 14.90 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

