Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERPB 204-2
Part #:550799
Catalog #:ERPB 204-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 10.375 in | Base Width (in): | 3.406 in |
| Overall Width (in): | 4 in | Bolt Center-to-Center Length (in): | 7.815 in |
| Bolt Size (in): | 0.625 in | Overall Height (in): | 5.75 in |
| Bore Size (in): | 2.2500 in | Base to Center Height (in): | 2.75 in |
| Centerline to Front Face (in): | 2 in | Inner Race Length (in): | 4 in |
| Bolt Center Max (in): | 8.688 in | Foot Height (in): | 1.625 in |
| Bolt Center Min (in): | 6.938 in | Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Expansion: | Yes |
| Insert Material: | 52100 Bearing Steel | Housing Base: | Solid |
| Measure Units: | Inch | Housing Material: | Cast Iron |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Construction: | Split Two Piece | Bore Shape: | Straight |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 9,030 lb |
| Locking Type: | Double Collar Mount | Speed (Max): | 2000 |
| Misalignment: | ±3.0° Misalignment - Static Only | Replaceable Insert: | Yes |
| Bearing Insert Coating: | Uncoated | Housing Color: | Gray |
| Retainer Material: | Steel | Platform: | RPB Series |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Misalignment Type: | Static Only | Series: | ERPB |
| Grease Fitting Thread Size: | 1/8 NPT | Lubrication Type: | Lithium; EP; NLGI#2 |
| Maximum Operating Temperature (F): | 220 °F | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Insert Number: | ERCI-204 |
General Specifications
| UPC: | 662288481126 | Weight: | 23.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

