Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERPB 208-2
Part #:550801
Catalog #:ERPB 208-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4 in | Overall Height (in): | 5.75 in |
| Overall Length (in): | 10.375 in | Bolt Size (in): | 0.625 in |
| Base Width (in): | 3.406 in | Bolt Center-to-Center Length (in): | 7.815 in |
| Bore Size (in): | 2.5000 in | Centerline to Front Face (in): | 2 in |
| Inner Race Length (in): | 4 in | Base to Center Height (in): | 2.75 in |
| Bolt Center Min (in): | 6.938 in | Bolt Center Max (in): | 8.688 in |
| Foot Height (in): | 1.625 in | Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Housing Material: | Cast Iron | Housing Base: | Solid |
| Rolling Element: | Tapered Roller | Expansion: | Yes |
| Insert Material: | 52100 Bearing Steel | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Measure Units: | Inch |
| Housing Construction: | Split Two Piece | Radial Dynamic Load Capacity (lb): | 9,030 lb |
| Locking Type: | Double Collar Mount | Misalignment: | ±3.0° Misalignment - Static Only |
| Bore Shape: | Straight | Speed (Max): | 2000 |
| Internal Clearance: | Standard | Housing Color: | Gray |
| End Cap: | No | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Uncoated | Replaceable Insert: | Yes |
| Retainer Material: | Steel | Platform: | RPB Series |
| Outer Ring Land Profile: | Standard | Series: | ERPB |
| Grease Fitting Thread Size: | 1/8 NPT | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium; EP; NLGI#2 | Maximum Operating Temperature (F): | 220 °F |
| Duty/Series: | Standard | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Insert Number: | ERCI-208 |
General Specifications
| UPC: | 662288481140 | Weight: | 23.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

