Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERPB 215-2
Part #:550804
Catalog #:ERPB 215-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.75 in | Overall Length (in): | 11.75 in |
| Overall Width (in): | 4.5 in | Overall Height (in): | 6.563 in |
| Base Width (in): | 3.484 in | Bore Size (in): | 2.9375 in |
| Bolt Center Max (in): | 9.688 in | Foot Height (in): | 1.75 in |
| Bolt Center Min (in): | 8.063 in | Centerline to Front Face (in): | 2.25 in |
| Base to Center Height (in): | 3.125 in | Inner Race Length (in): | 4.5 in |
| Collar Outer Diameter (in): | 4.719 in |
Technical Specifications
| Expansion: | Yes | Housing Material: | Cast Iron |
| Insert Material: | 52100 Bearing Steel | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Base: | Solid |
| Measure Units: | Inch | Rolling Element: | Tapered Roller |
| Housing Construction: | Split Two Piece | Locking Type: | Double Collar Mount |
| Speed (Max): | 1750 | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 9,630 lb | Misalignment: | ±3.0° Misalignment - Static Only |
| Bore Shape: | Straight | Bearing Insert Coating: | Uncoated |
| Housing Color: | Gray | Replaceable Insert: | Yes |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Platform: | RPB Series | Misalignment Type: | Static Only |
| Retainer Material: | Steel | Series: | ERPB |
| Grease Fitting Thread Size: | 1/8 NPT | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Lubrication Type: | Lithium; EP; NLGI#2 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Insert Number: | ERCI-215 | Housing Style: | Pillow Block |
General Specifications
| UPC: | 662288481171 | Weight: | 32.00 LB |
| Packaged Length: | 12.13 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 4.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

