Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERPB 308-2
Part #:550809
Catalog #:ERPB 308-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center-to-Center Length (in): | 10.69 in | Bolt Size (in): | 0.875 in |
| Base Width (in): | 4.516 in | Overall Length (in): | 13.75 in |
| Overall Height (in): | 7.938 in | Overall Width (in): | 5 in |
| Bore Size (in): | 3.5000 in | Base to Center Height (in): | 3.75 in |
| Centerline to Front Face (in): | 2.5 in | Bolt Center Max (in): | 11.25 in |
| Inner Race Length (in): | 5 in | Foot Height (in): | 2.063 in |
| Bolt Center Min (in): | 10.125 in | Collar Outer Diameter (in): | 5.438 in |
Technical Specifications
| Housing Material: | Cast Iron | Insert Material: | 52100 Bearing Steel |
| Expansion: | Yes | Rolling Element: | Tapered Roller |
| Measure Units: | Inch | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Base: | Solid |
| Housing Construction: | Split Two Piece | Radial Dynamic Load Capacity (lb): | 15,320 lb |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| Locking Type: | Double Collar Mount | Speed (Max): | 1500 |
| Bore Shape: | Straight | Bearing Insert Coating: | Uncoated |
| Misalignment Type: | Static Only | Replaceable Insert: | Yes |
| Housing Color: | Gray | Platform: | RPB Series |
| Outer Ring Land Profile: | Standard | Retainer Material: | Steel |
| End Cap: | No | Series: | ERPB |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Style: | Pillow Block |
| Insert Number: | ERCI-308 | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Lubrication Type: | Lithium; EP; NLGI#2 |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
General Specifications
| UPC: | 662288481218 | Weight: | 64.00 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 9.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

