Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERPB 115-C2
Part #:551288
Catalog #:ERPB 115-C2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center-to-Center Length (in): | 6.75 in | Overall Width (in): | 3.5 in |
| Overall Height (in): | 4.875 in | Base Width (in): | 2.891 in |
| Bolt Size (in): | 0.625 in | Overall Length (in): | 8.875 in |
| Bore Size (in): | 1.9375 in | Foot Height (in): | 1.25 in |
| Bolt Center Max (in): | 7.188 in | Base to Center Height (in): | 2.25 in |
| Bolt Center Min (in): | 6.313 in | Inner Race Length (in): | 3.5 in |
| Centerline to Front Face (in): | 1.375 in | Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Expansion: | Yes | Measure Units: | Inch |
| Rolling Element: | Tapered Roller | Insert Material: | 52100 Bearing Steel |
| Housing Base: | Solid | Housing Type: | Pillow Block, Two Bolt |
| Housing Material: | Cast Iron | Seal Type: | Single Lip Contact Seal |
| Housing Construction: | Split Two Piece | Speed (Max): | 2500 |
| Misalignment: | ±3.0° Misalignment - Static Only | Locking Type: | Double Collar Mount |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 8,070 lb |
| Internal Clearance: | Standard | End Cap: | No |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Platform: | RPB Series | Bearing Insert Coating: | Uncoated |
| Replaceable Insert: | Yes | Misalignment Type: | Static Only |
| Housing Color: | Gray | Series: | ERPB |
| Grease Fitting Thread Size: | 1/8 NPT | Insert Number: | ERCI-115C |
| Duty/Series: | Standard | Housing Style: | Pillow Block |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium; EP; NLGI#2 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662288481980 | Weight: | 14.90 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

