Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - DRPB 115-2
Part #:551537
Catalog #:DRPB 115-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center-to-Center Length (in): | 7.625 in | Base Width (in): | 2.563 in |
| Overall Length (in): | 10.5 in | Overall Width (in): | 5.88 in |
| Overall Height (in): | 4.125 in | Bolt Size (in): | 0.625 in |
| Bore Size (in): | 1.9375 in | Bolt Center Max (in): | 8.5 in |
| Bolt Center Min (in): | 6.75 in | Inner Race Length (in): | 5.875 in |
| Centerline to Front Face (in): | 1.75 in | Base to Center Height (in): | 2.88 in |
| Foot Height (in): | 1.5 in | Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Expansion: | No | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Material: | Cast Iron |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Tapered Roller | Housing Base: | Solid |
| Housing Construction: | Split Two Piece | Radial Dynamic Load Capacity (lb): | 8,070 lb |
| Speed (Max): | 2500 | Misalignment: | ±3.0° Misalignment - Static Only |
| Locking Type: | Double Collar Mount | Bore Shape: | Straight |
| Internal Clearance: | Standard | Housing Color: | Gray |
| Platform: | RPB Series | Bearing Insert Coating: | Uncoated |
| Replaceable Insert: | Yes | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Retainer Material: | Steel | Series: | DRPB |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
| Insert Number: | RCI-115 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Duty/Series: | Standard | Housing Style: | Pillow Block |
General Specifications
| UPC: | 662288482345 | Weight: | 17.50 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

