Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - DRPB 208-2
Part #:551542
Catalog #:DRPB 208-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4 in | Base Width (in): | 2.875 in |
| Overall Length (in): | 12 in | Overall Height (in): | 6.125 in |
| Bolt Size (in): | 0.625 in | Bore Size (in): | 2.5000 in |
| Bolt Center Max (in): | 10.375 in | Bolt Center Min (in): | 8.5 in |
| Centerline to Front Face (in): | 2 in | Inner Race Length (in): | 4 in |
| Foot Height (in): | 1.75 in | Base to Center Height (in): | 3.25 in |
| Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Insert Material: | 52100 Bearing Steel | Expansion: | No |
| Rolling Element: | Tapered Roller | Measure Units: | Inch |
| Housing Material: | Cast Iron | Housing Base: | Solid |
| Housing Construction: | Split Two Piece | Internal Clearance: | Standard |
| Locking Type: | Double Collar Mount | Misalignment: | ±3.0° Misalignment - Static Only |
| Speed (Max): | 2000 | Radial Dynamic Load Capacity (lb): | 9,030 lb |
| Bore Shape: | Straight | End Cap: | No |
| Platform: | RPB Series | Bearing Insert Coating: | Uncoated |
| Misalignment Type: | Static Only | Replaceable Insert: | Yes |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | Series: | DRPB |
| Grease Fitting Thread Size: | 1/8 NPT | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Insert Number: | RCI-208 |
| Housing Style: | Pillow Block | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662288482390 | Weight: | 25.50 LB |
| Packaged Length: | 13.88 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 5.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

