Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - DRPB 211-2
Part #:551543
Catalog #:DRPB 211-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 3.125 in | Overall Height (in): | 7 in |
| Bolt Center-to-Center Length (in): | 10.435 in | Overall Length (in): | 13.5 in |
| Bolt Size (in): | 0.75 in | Overall Width (in): | 4.5 in |
| Bore Size (in): | 2.6875 in | Foot Height (in): | 2 in |
| Base to Center Height (in): | 3.75 in | Centerline to Front Face (in): | 2.25 in |
| Bolt Center Min (in): | 9.313 in | Bolt Center Max (in): | 11.563 in |
| Inner Race Length (in): | 4.5 in | Collar Outer Diameter (in): | 4.75 in |
Technical Specifications
| Housing Base: | Solid | Measure Units: | Inch |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Rolling Element: | Tapered Roller | Expansion: | No |
| Housing Construction: | Split Two Piece | Misalignment: | ±3.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Speed (Max): | 1750 |
| Bore Shape: | Straight | Locking Type: | Double Collar Mount |
| Radial Dynamic Load Capacity (lb): | 9,630 lb | Replaceable Insert: | Yes |
| Housing Color: | Gray | End Cap: | No |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | Static Only |
| Platform: | RPB Series | Series: | DRPB |
| Grease Fitting Thread Size: | 1/8 NPT | Insert Number: | RCI-211 |
| Housing Style: | Pillow Block | Lubrication Type: | Lithium; EP; NLGI#2 |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
General Specifications
| UPC: | 662288482406 | Weight: | 35.20 LB |
| Packaged Length: | 13.88 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 5.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

