Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - DRPB 215-2
Part #:551545
Catalog #:DRPB 215-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 13.5 in | Overall Height (in): | 7 in |
| Overall Width (in): | 4.5 in | Bolt Size (in): | 0.75 in |
| Base Width (in): | 3.125 in | Bore Size (in): | 2.9375 in |
| Foot Height (in): | 2 in | Inner Race Length (in): | 4.5 in |
| Bolt Center Max (in): | 11.563 in | Base to Center Height (in): | 3.75 in |
| Bolt Center Min (in): | 9.313 in | Centerline to Front Face (in): | 2.25 in |
| Collar Outer Diameter (in): | 4.75 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Expansion: | No |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Pillow Block, Two Bolt | Housing Material: | Cast Iron |
| Rolling Element: | Tapered Roller | Housing Base: | Solid |
| Housing Construction: | Split Two Piece | Internal Clearance: | Standard |
| Misalignment: | ±3.0° Misalignment - Static Only | Bore Shape: | Straight |
| Speed (Max): | 1750 | Locking Type: | Double Collar Mount |
| Radial Dynamic Load Capacity (lb): | 9,630 lb | Retainer Material: | Steel |
| Replaceable Insert: | Yes | Platform: | RPB Series |
| Housing Color: | Gray | End Cap: | No |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | Series: | DRPB |
| Grease Fitting Thread Size: | 1/8 NPT | Insert Number: | RCI-215 |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium; EP; NLGI#2 |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662288482420 | Weight: | 35.20 LB |
| Packaged Length: | 13.88 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 5.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

