Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - DRPB 307-2
Part #:551549
Catalog #:DRPB 307-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 8.5 in | Bolt Size (in): | 0.875 in |
| Bolt Center-to-Center Length (in): | 12.075 in | Overall Width (in): | 5 in |
| Base Width (in): | 4.375 in | Overall Length (in): | 16 in |
| Bore Size (in): | 3.4375 in | Inner Race Length (in): | 5 in |
| Foot Height (in): | 2.25 in | Base to Center Height (in): | 4.5 in |
| Bolt Center Min (in): | 10.875 in | Bolt Center Max (in): | 13.266 in |
| Centerline to Front Face (in): | 2.5 in | Collar Outer Diameter (in): | 5.547 in |
Technical Specifications
| Housing Material: | Cast Iron | Measure Units: | Inch |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Rolling Element: | Tapered Roller | Insert Material: | 52100 Bearing Steel |
| Expansion: | No | Housing Base: | Solid |
| Housing Construction: | Split Two Piece | Misalignment: | ±3.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 15,320 lb |
| Bore Shape: | Straight | Locking Type: | Double Collar Mount |
| Speed (Max): | 1500 | Bearing Insert Coating: | Uncoated |
| Housing Color: | Gray | Retainer Material: | Steel |
| Platform: | RPB Series | End Cap: | No |
| Outer Ring Land Profile: | Standard | Replaceable Insert: | Yes |
| Misalignment Type: | Static Only | Series: | DRPB |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Insert Number: | RCI-307 | Lubrication Type: | Lithium; EP; NLGI#2 |
| Maximum Operating Temperature (F): | 220 °F | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
General Specifications
| UPC: | 662288482451 | Weight: | 67.80 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 9.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

