Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 107-C2 SPL
Part #:553958
Catalog #:RPB 107-C2 SPL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.813 in | Bolt Size (in): | 0.5 in |
| Base Width (in): | 2.063 in | Overall Length (in): | 7.25 in |
| Bore Size (in): | 1.4375 in | Foot Height (in): | 1.125 in |
| Centerline to Front Face (in): | 1.5 in | Inner Race Length (in): | 3 in |
| Bolt Center Min (in): | 5.313 in | Bolt Center Max (in): | 5.938 in |
| Collar Outer Diameter (in): | 2.625 in |
Technical Specifications
| Housing Material: | Cast Iron | Housing Base: | Solid |
| Seal Type: | Single Lip Contact Seal | Measure Units: | Inch |
| Housing Type: | Pillow Block, Two Bolt | Expansion: | No |
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Tapered Roller |
| Housing Construction: | Split Two Piece | Internal Clearance: | Standard |
| Speed (Max): | 3500 | Bore Shape: | Straight |
| Locking Type: | Double Collar Mount | Misalignment: | ±3.0° Misalignment - Static Only |
| Housing Color: | Gray | End Cap: | No |
| Platform: | RPB Series | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Retainer Material: | Steel |
| Replaceable Insert: | Yes | Bearing Insert Coating: | Uncoated |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Operating Temperature (F): | 220 °F |
| Duty/Series: | Standard | Insert Number: | RCI-107 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Housing Style: | Pillow Block |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288492733 | Weight: | 7.70 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.38 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

