Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 207-C2 DA
Part #:554928
Catalog #:RPB 207-C2 DA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 1.625 in | Base to Center Height (in): | 2.75 in |
| Inner Race Length (in): | 4 in | Bore Size (in): | 2.4375 in |
| Overall Width (in): | 4 in | Overall Height (in): | 5.625 in |
| Base Width (in): | 2.75 in | Bolt Center Max (in): | 8.688 in |
| Bolt Size (in): | 0.625 in | Overall Length (in): | 10.375 in |
| Centerline to Front Face (in): | 2 in | Bolt Center Min (in): | 6.938 in |
| Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Misalignment: | ±3.0° Misalignment - Static Only |
| Housing Construction: | Split Two Piece | Radial Dynamic Load Capacity (lb): | 9,030 lb |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Expansion: | No | Speed (Max): | 2000 |
| Internal Clearance: | Standard | Bearing Insert Coating: | Uncoated |
| End Cap: | No | Misalignment Type: | Static Only |
| Seal Type: | Single Lip Contact Seal | Housing Color: | Gray |
| Rolling Element: | Tapered Roller | Platform: | RPB Series |
| Housing Type: | Pillow Block, Two Bolt | Measure Units: | Inch |
| Replaceable Insert: | Yes | Housing Base: | Solid |
| Locking Type: | Double Collar Mount | Options: | 100% Grease Fill |
| Series: | RPB | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Operating Temperature (F): | 220 °F | Insert Number: | RCI-207C |
| Duty/Series: | Standard | Housing Material: | Cast Iron |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Housing Style: | Pillow Block |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461385180 | Weight: | 20.70 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

