Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 307-C2 DA
Part #:557521
Catalog #:RPB 307-C2 DA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.4375 in | Overall Width (in): | 5 in |
| Foot Height (in): | 2 in | Bolt Center Min (in): | 11.25 in |
| Centerline to Front Face (in): | 2.5 in | Bolt Center Max (in): | 10.125 in |
| Overall Height (in): | 7.75 in | Bolt Size (in): | 0.875 in |
| Base to Center Height (in): | 3.75 in | Base Width (in): | 4.125 in |
| Overall Length (in): | 13.75 in | Collar Outer Diameter (in): | 5.4375 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Platform: | RPB Series |
| Misalignment: | ±3.0° Misalignment - Static Only | Misalignment Type: | Static Only |
| Measure Units: | Inch | Seal Type: | Single Lip Contact Seal |
| Pilot Configuration: | No Pilot | Housing Construction: | Split Two Piece |
| Bore Shape: | Straight | Housing Base: | Solid |
| Bearing Insert Coating: | Uncoated | Locking Type: | Double Collar Mount |
| Options: | 100% Grease Fill | End Cap: | No |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Speed (Max): | 1500 | Replaceable Insert: | Yes |
| Housing Type: | Pillow Block, Two Bolt | Expansion: | No |
| Radial Dynamic Load Capacity (lb): | 15,320 lb | Retainer Material: | Steel |
| Internal Clearance: | Standard | Grease Fitting Thread Size: | 1/8 NPT |
| Lubrication Type: | Lithium; EP; NLGI#2 | Housing Material: | Cast Iron |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Housing Style: | Pillow Block |
| Duty/Series: | Standard | Insert Number: | RCI 307C DA |
General Specifications
| UPC: | 662461386842 | Weight: | 55.74 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 9.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

