Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 103-C2
Part #:559845
Catalog #:RPB 103-C2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.875 in | Bolt Center-to-Center Length (in): | 4.75 in |
| Overall Width (in): | 2.75 in | Overall Height (in): | 3.125 in |
| Overall Length (in): | 6.25 in | Bolt Size (in): | 0.5 in |
| Bore Size (in): | 1.1875 in | Bolt Center Max (in): | 4.938 in |
| Bolt Center Min (in): | 4.563 in | Inner Race Length (in): | 2.75 in |
| Base to Center Height (in): | 1.5 in | Centerline to Front Face (in): | 1.375 in |
| Foot Height (in): | 0.875 in | Collar Outer Diameter (in): | 2.25 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Tapered Roller |
| Expansion: | No | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Material: | Cast Iron |
| Housing Base: | Solid | Measure Units: | Inch |
| Housing Construction: | Split Two Piece | Locking Type: | Double Collar Mount |
| Misalignment: | ±3.0° Misalignment - Static Only | Speed (Max): | 4000 |
| Radial Dynamic Load Capacity (lb): | 2,975 lb | Bore Shape: | Straight |
| Internal Clearance: | Standard | Platform: | RPB Series |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | Bearing Insert Coating: | Uncoated |
| Replaceable Insert: | Yes | End Cap: | No |
| Retainer Material: | Steel | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Insert Number: | RCI-103C |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Housing Style: | Pillow Block |
General Specifications
| UPC: | 662288493457 | Weight: | 4.80 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.38 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

