Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 106-C2
Part #:559847
Catalog #:RPB 106-C2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.063 in | Bolt Center-to-Center Length (in): | 5.625 in |
| Overall Length (in): | 7.25 in | Overall Width (in): | 3 in |
| Bolt Size (in): | 0.5 in | Overall Height (in): | 3.813 in |
| Bore Size (in): | 1.3750 in | Inner Race Length (in): | 3 in |
| Bolt Center Min (in): | 5.313 in | Centerline to Front Face (in): | 1.5 in |
| Foot Height (in): | 1.125 in | Bolt Center Max (in): | 5.938 in |
| Base to Center Height (in): | 1.88 in | Collar Outer Diameter (in): | 2.625 in |
Technical Specifications
| Measure Units: | Inch | Seal Type: | Single Lip Contact Seal |
| Expansion: | No | Rolling Element: | Tapered Roller |
| Housing Type: | Pillow Block, Two Bolt | Housing Material: | Cast Iron |
| Insert Material: | 52100 Bearing Steel | Housing Base: | Solid |
| Housing Construction: | Split Two Piece | Speed (Max): | 3500 |
| Radial Dynamic Load Capacity (lb): | 4,760 lb | Misalignment: | ±3.0° Misalignment - Static Only |
| Locking Type: | Double Collar Mount | Bore Shape: | Straight |
| Internal Clearance: | Standard | Bearing Insert Coating: | Uncoated |
| Platform: | RPB Series | Replaceable Insert: | Yes |
| Retainer Material: | Steel | Housing Color: | Gray |
| Misalignment Type: | Static Only | End Cap: | No |
| Outer Ring Land Profile: | Standard | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium; EP; NLGI#2 |
| Insert Number: | RCI-106C | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Housing Style: | Pillow Block | Duty/Series: | Standard |
General Specifications
| UPC: | 662288493471 | Weight: | 7.70 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.38 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

