Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 107-C2
Part #:559848
Catalog #:RPB 107-C2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.5 in | Overall Length (in): | 7.25 in |
| Overall Height (in): | 3.813 in | Base Width (in): | 2.063 in |
| Overall Width (in): | 3 in | Bore Size (in): | 1.4375 in |
| Foot Height (in): | 1.125 in | Inner Race Length (in): | 3 in |
| Bolt Center Max (in): | 5.938 in | Base to Center Height (in): | 1.875 in |
| Bolt Center Min (in): | 5.313 in | Centerline to Front Face (in): | 1.5 in |
| Collar Outer Diameter (in): | 2.625 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Housing Material: | Cast Iron |
| Expansion: | No | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Base: | Solid | Measure Units: | Inch |
| Housing Construction: | Split Two Piece | Locking Type: | Double Collar Mount |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 4,760 lb |
| Bore Shape: | Straight | Misalignment: | ±3.0° Misalignment - Static Only |
| Speed (Max): | 3500 | Replaceable Insert: | Yes |
| End Cap: | No | Platform: | RPB Series |
| Misalignment Type: | Static Only | Retainer Material: | Steel |
| Housing Color: | Gray | Bearing Insert Coating: | Uncoated |
| Outer Ring Land Profile: | Standard | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Lubrication Type: | Lithium; EP; NLGI#2 |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
| Insert Number: | RCI-107C | Duty/Series: | Standard |
General Specifications
| UPC: | 662288493488 | Weight: | 7.92 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.38 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

