Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 111-C2
Part #:559851
Catalog #:RPB 111-C2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.38 in | Bolt Center-to-Center Length (in): | 6 in |
| Overall Height (in): | 4.375 in | Overall Length (in): | 7.75 in |
| Bolt Size (in): | 0.5 in | Base Width (in): | 2.313 in |
| Bore Size (in): | 1.6875 in | Foot Height (in): | 1.25 in |
| Centerline to Front Face (in): | 1.688 in | Bolt Center Min (in): | 5.563 in |
| Inner Race Length (in): | 3.375 in | Base to Center Height (in): | 2.13 in |
| Bolt Center Max (in): | 6.438 in | Collar Outer Diameter (in): | 2.875 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Housing Base: | Solid |
| Measure Units: | Inch | Housing Type: | Pillow Block, Two Bolt |
| Rolling Element: | Tapered Roller | Housing Material: | Cast Iron |
| Expansion: | No | Seal Type: | Single Lip Contact Seal |
| Housing Construction: | Split Two Piece | Speed (Max): | 3000 |
| Bore Shape: | Straight | Locking Type: | Double Collar Mount |
| Radial Dynamic Load Capacity (lb): | 6,140 lb | Internal Clearance: | Standard |
| Misalignment: | ±3.0° Misalignment - Static Only | Retainer Material: | Steel |
| End Cap: | No | Platform: | RPB Series |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Uncoated |
| Replaceable Insert: | Yes | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Lubrication Type: | Lithium; EP; NLGI#2 |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
| Insert Number: | RCI-111C | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Housing Style: | Pillow Block |
General Specifications
| UPC: | 662288493518 | Weight: | 10.90 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.38 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

