Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 211-C2
Part #:559860
Catalog #:RPB 211-C2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 6.375 in | Overall Width (in): | 4.5 in |
| Base Width (in): | 3 in | Overall Length (in): | 11.75 in |
| Bolt Size (in): | 0.75 in | Bore Size (in): | 2.6875 in |
| Foot Height (in): | 1.75 in | Base to Center Height (in): | 3.125 in |
| Inner Race Length (in): | 4.5 in | Bolt Center Max (in): | 9.688 in |
| Centerline to Front Face (in): | 2.25 in | Bolt Center Min (in): | 8.063 in |
| Collar Outer Diameter (in): | 4.719 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Housing Base: | Solid |
| Housing Material: | Cast Iron | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Expansion: | No |
| Housing Construction: | Split Two Piece | Misalignment: | ±3.0° Misalignment - Static Only |
| Bore Shape: | Straight | Speed (Max): | 1750 |
| Locking Type: | Double Collar Mount | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 9,630 lb | Housing Color: | Gray |
| Misalignment Type: | Static Only | End Cap: | No |
| Retainer Material: | Steel | Bearing Insert Coating: | Uncoated |
| Replaceable Insert: | Yes | Outer Ring Land Profile: | Standard |
| Platform: | RPB Series | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium; EP; NLGI#2 | Insert Number: | RCI-211C |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662288493594 | Weight: | 29.30 LB |
| Packaged Length: | 12.13 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 4.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

