Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 215-C2
Part #:559862
Catalog #:RPB 215-C2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.5 in | Overall Height (in): | 6.375 in |
| Bolt Center-to-Center Length (in): | 8.875 in | Bolt Size (in): | 0.75 in |
| Base Width (in): | 3 in | Overall Length (in): | 11.75 in |
| Bore Size (in): | 2.9375 in | Inner Race Length (in): | 4.5 in |
| Foot Height (in): | 1.75 in | Bolt Center Min (in): | 8.063 in |
| Bolt Center Max (in): | 9.688 in | Base to Center Height (in): | 3.13 in |
| Centerline to Front Face (in): | 2.25 in | Collar Outer Diameter (in): | 4.719 in |
Technical Specifications
| Housing Type: | Pillow Block, Two Bolt | Rolling Element: | Tapered Roller |
| Insert Material: | 52100 Bearing Steel | Seal Type: | Single Lip Contact Seal |
| Housing Base: | Solid | Housing Material: | Cast Iron |
| Measure Units: | Inch | Expansion: | No |
| Housing Construction: | Split Two Piece | Misalignment: | ±3.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 9,630 lb |
| Bore Shape: | Straight | Speed (Max): | 1750 |
| Locking Type: | Double Collar Mount | Replaceable Insert: | Yes |
| End Cap: | No | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Platform: | RPB Series |
| Retainer Material: | Steel | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Uncoated | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Lubrication Type: | Lithium; EP; NLGI#2 |
| Maximum Operating Temperature (F): | 220 °F | Insert Number: | RCI-215C |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Housing Style: | Pillow Block |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288493617 | Weight: | 29.04 LB |
| Packaged Length: | 12.13 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 4.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

