Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 303-C2
Part #:559864
Catalog #:RPB 303-C2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 13.75 in | Bolt Size (in): | 0.875 in |
| Overall Width (in): | 5 in | Overall Height (in): | 7.75 in |
| Base Width (in): | 4.125 in | Bolt Center-to-Center Length (in): | 10.69 in |
| Bore Size (in): | 3.1875 in | Inner Race Length (in): | 5 in |
| Foot Height (in): | 2.063 in | Base to Center Height (in): | 3.75 in |
| Centerline to Front Face (in): | 2.5 in | Bolt Center Max (in): | 11.25 in |
| Bolt Center Min (in): | 10.125 in | Collar Outer Diameter (in): | 5.438 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Tapered Roller |
| Measure Units: | Inch | Housing Type: | Pillow Block, Two Bolt |
| Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Seal Type: | Single Lip Contact Seal | Expansion: | No |
| Housing Construction: | Split Two Piece | Locking Type: | Double Collar Mount |
| Internal Clearance: | Standard | Bore Shape: | Straight |
| Radial Dynamic Load Capacity (lb): | 15,320 lb | Misalignment: | ±3.0° Misalignment - Static Only |
| Speed (Max): | 1500 | Outer Ring Land Profile: | Standard |
| Replaceable Insert: | Yes | Misalignment Type: | Static Only |
| Platform: | RPB Series | Retainer Material: | Steel |
| Bearing Insert Coating: | Uncoated | End Cap: | No |
| Housing Color: | Gray | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Insert Number: | RCI-303C |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Lubrication Type: | Lithium; EP; NLGI#2 |
| Ability to Relubricate: | Yes | Housing Style: | Pillow Block |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662288493631 | Weight: | 56.00 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 9.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

