Browning Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - PBE920X 1 3/16
Part #:730000
Catalog #:PBE920X 1 3/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bolt Size (in): | 0.5 in |
| Overall Height (in): | 3 in | Overall Length (in): | 6.375 in |
| Base Width (in): | 1.875 in | Bore Size (in): | 1.1875 in |
| Bolt Center Min (in): | 4.313 in | Centerline to Front Face (in): | 1.391 in |
| Bolt Center Max (in): | 5 in | Base to Center Height (in): | 1.875 in |
| Foot Height (in): | 0.875 in | Inner Race Length (in): | 2.75 in |
| Collar Outer Diameter (in): | 2.25 in |
Technical Specifications
| Expansion: | No | Rolling Element: | Tapered Roller |
| Seal Type: | Single Lip Contact Seal | Housing Base: | Semi-Solid |
| Housing Type: | Pillow Block, Two Bolt | Housing Material: | Cast Iron |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Housing Construction: | One Piece | Locking Type: | Double Collar Mount |
| Radial Dynamic Load Capacity (lb): | 2,975 lb | Misalignment: | None |
| Internal Clearance: | Standard | Bore Shape: | Straight |
| Speed (Max): | 3500 | Replaceable Insert: | No |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Misalignment Type: | None | Bearing Insert Coating: | Uncoated |
| Platform: | Type E | Housing Color: | Gray |
| End Cap: | No | Series: | PBE920 |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Style: | Pillow Block |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 200 °F | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662289546756 | Weight: | 4.71 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 3.38 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

