Browning Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - PBE920X 1 3/8
Part #:730002
Catalog #:PBE920X 1 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.75 in | Overall Length (in): | 7.375 in |
| Base Width (in): | 2.125 in | Bolt Size (in): | 0.5 in |
| Overall Width (in): | 3 in | Bore Size (in): | 1.3750 in |
| Bolt Center Min (in): | 5 in | Foot Height (in): | 1.125 in |
| Base to Center Height (in): | 1.875 in | Bolt Center Max (in): | 6 in |
| Centerline to Front Face (in): | 1.5 in | Inner Race Length (in): | 3 in |
| Collar Outer Diameter (in): | 2.75 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Tapered Roller |
| Housing Base: | Semi-Solid | Insert Material: | 52100 Bearing Steel |
| Seal Type: | Single Lip Contact Seal | Housing Material: | Cast Iron |
| Housing Type: | Pillow Block, Two Bolt | Expansion: | No |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Locking Type: | Double Collar Mount | Misalignment: | None |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 4,760 lb |
| Speed (Max): | 3000 | Platform: | Type E |
| Misalignment Type: | None | Bearing Insert Coating: | Uncoated |
| Outer Ring Land Profile: | Standard | Replaceable Insert: | No |
| End Cap: | No | Retainer Material: | Steel |
| Housing Color: | Gray | Series: | PBE920 |
| Grease Fitting Thread Size: | 1/8 NPT | Ability to Relubricate: | Yes |
| Housing Style: | Pillow Block | Maximum Operating Temperature (F): | 200 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662289516728 | Weight: | 7.65 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

