Browning Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - PBE920X 1 11/16
Part #:730005
Catalog #:PBE920X 1 11/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.25 in | Bolt Size (in): | 0.5 in |
| Overall Length (in): | 7.875 in | Base Width (in): | 2.5 in |
| Overall Width (in): | 3.375 in | Bore Size (in): | 1.6875 in |
| Inner Race Length (in): | 3.375 in | Centerline to Front Face (in): | 1.688 in |
| Foot Height (in): | 1.25 in | Bolt Center Min (in): | 5.688 in |
| Bolt Center Max (in): | 6.5 in | Base to Center Height (in): | 2.125 in |
| Collar Outer Diameter (in): | 3.188 in |
Technical Specifications
| Housing Base: | Semi-Solid | Housing Material: | Cast Iron |
| Insert Material: | 52100 Bearing Steel | Housing Type: | Pillow Block, Two Bolt |
| Expansion: | No | Rolling Element: | Tapered Roller |
| Measure Units: | Inch | Seal Type: | Single Lip Contact Seal |
| Housing Construction: | One Piece | Radial Dynamic Load Capacity (lb): | 6,140 lb |
| Misalignment: | None | Internal Clearance: | Standard |
| Bore Shape: | Straight | Speed (Max): | 2500 |
| Locking Type: | Double Collar Mount | Housing Color: | Gray |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | None |
| Platform: | Type E | Retainer Material: | Steel |
| Replaceable Insert: | No | Outer Ring Land Profile: | Standard |
| End Cap: | No | Series: | PBE920 |
| Grease Fitting Thread Size: | 1/8 NPT | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 200 °F |
| Housing Style: | Pillow Block | Lubrication Type: | Lithium; EP; NLGI#2 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662289426744 | Weight: | 10.90 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 3.38 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

