Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - Air Handling Housing Fit, Noise Tested - RPB 303-2 AH
Part #:554284
Catalog #:RPB 303-2 AH
KEY FEATURES
- Heavy duty tapered roller bearings with steel cage for radial, thrust and combined loading
- Race-mounted felt-lined flinger seal
- Double-collar interlock with 120° spacing setscrew lock, diamond faceted setscrews
- Powder coat epoxy 2-bolt split cast iron housing
- Air-handling bearing fit-to-housing for ease of alignment
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 7.75 in | Bolt Size (in): | 0.875 in |
| Overall Length (in): | 13.75 in | Base Width (in): | 4.125 in |
| Bore Size (in): | 3.1875 in | Inner Race Length (in): | 5 in |
| Bolt Center Max (in): | 11.25 in | Foot Height (in): | 2.063 in |
| Centerline to Front Face (in): | 2.5 in | Bolt Center Min (in): | 10.125 in |
| Base to Center Height (in): | 3.75 in | Collar Outer Diameter (in): | 5.438 in |
Technical Specifications
| Housing Material: | Cast Iron | Rolling Element: | Tapered Roller |
| Measure Units: | Inch | Housing Type: | Pillow Block, Two Bolt |
| Expansion: | No | Insert Material: | 52100 Bearing Steel |
| Seal Type: | Felt Labyrinth Seal | Housing Base: | Solid |
| Housing Construction: | Split Two Piece | Misalignment: | ±3.0° Misalignment - Static Only |
| Speed (Max): | 1500 | Bore Shape: | Straight |
| Locking Type: | Double Collar Mount | Internal Clearance: | Standard |
| Replaceable Insert: | Yes | Options: | Air Handling Housing Fit, Noise Tested |
| Misalignment Type: | Static Only | Platform: | Air Handling |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| End Cap: | No | Bearing Insert Coating: | Uncoated |
| Housing Color: | Gray | Grease Fitting Thread Size: | 1/8 NPT |
| Duty/Series: | Standard | Insert Number: | RCI-303 |
| Lubrication Type: | Lithium; EP; NLGI#2 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662288862727 | Weight: | 56.00 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 9.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

