Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - High Temperature - RPB 200-N2
Part #:551567
Catalog #:RPB 200-N2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.625 in | Overall Length (in): | 8.875 in |
| Overall Height (in): | 4.625 in | Base Width (in): | 2.438 in |
| Bore Size (in): | 2 in | Foot Height (in): | 1.25 in |
| Centerline to Front Face (in): | 1.75 in | Inner Race Length (in): | 3.5 in |
| Bolt Center Max (in): | 6.313 in | Bolt Center Min (in): | 7.188 in |
| Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Housing Base: | Solid | Seal Type: | High Temp Labyrinth |
| Measure Units: | Inch | Housing Material: | Cast Iron |
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Tapered Roller |
| Housing Type: | Pillow Block, Two Bolt | Expansion: | No |
| Housing Construction: | Split Two Piece | Misalignment: | ±3.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Locking Type: | Double Collar Mount |
| Bore Shape: | Straight | Speed (Max): | 2500 |
| Retainer Material: | Steel | Housing Color: | Gray |
| Platform: | RPB Series | Bearing Insert Coating: | Uncoated |
| Replaceable Insert: | Yes | Outer Ring Land Profile: | Standard |
| Options: | High Temperature | End Cap: | No |
| Misalignment Type: | Static Only | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Ability to Relubricate: | Yes |
| Housing Style: | Pillow Block | Maximum Operating Temperature (F): | 400 °F |
| Duty/Series: | Standard | Operating Temperature Range (F): | Max. +400°F °F |
| Insert Number: | RCI-200N | Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662288482628 | Weight: | 13.20 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

