Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - High Temperature - RPB 203-N2
Part #:551568
Catalog #:RPB 203-N2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.125 in | Bolt Size (in): | 0.625 in |
| Base Width (in): | 2.563 in | Overall Length (in): | 9.625 in |
| Bore Size (in): | 2.1875 in | Inner Race Length (in): | 3.75 in |
| Bolt Center Min (in): | 6.688 in | Centerline to Front Face (in): | 1.875 in |
| Bolt Center Max (in): | 7.938 in | Foot Height (in): | 1.438 in |
| Collar Outer Diameter (in): | 3.625 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Rolling Element: | Tapered Roller | Housing Base: | Solid |
| Measure Units: | Inch | Seal Type: | High Temp Labyrinth |
| Expansion: | No | Housing Type: | Pillow Block, Two Bolt |
| Housing Construction: | Split Two Piece | Speed (Max): | 2500 |
| Misalignment: | ±3.0° Misalignment - Static Only | Locking Type: | Double Collar Mount |
| Internal Clearance: | Standard | Bore Shape: | Straight |
| Bearing Insert Coating: | Uncoated | Housing Color: | Gray |
| Options: | High Temperature | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Retainer Material: | Steel |
| Platform: | RPB Series | Replaceable Insert: | Yes |
| End Cap: | No | Grease Fitting Thread Size: | 1/8 NPT |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 400 °F |
| Ability to Relubricate: | Yes | Operating Temperature Range (F): | Max. +400°F °F |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Housing Style: | Pillow Block |
| Lubrication Type: | Lithium; EP; NLGI#2 | Insert Number: | RCI-203N |
General Specifications
| UPC: | 662288482635 | Weight: | 15.70 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

