Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - High Temperature - RPB 207-N2
Part #:551570
Catalog #:RPB 207-N2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.75 in | Overall Length (in): | 10.375 in |
| Bolt Size (in): | 0.625 in | Overall Height (in): | 5.625 in |
| Bore Size (in): | 2.4375 in | Inner Race Length (in): | 4 in |
| Centerline to Front Face (in): | 2 in | Foot Height (in): | 1.625 in |
| Bolt Center Max (in): | 8.688 in | Bolt Center Min (in): | 6.938 in |
| Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Housing Material: | Cast Iron | Measure Units: | Inch |
| Housing Base: | Solid | Expansion: | No |
| Rolling Element: | Tapered Roller | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | High Temp Labyrinth | Insert Material: | 52100 Bearing Steel |
| Housing Construction: | Split Two Piece | Internal Clearance: | Standard |
| Bore Shape: | Straight | Misalignment: | ±3.0° Misalignment - Static Only |
| Locking Type: | Double Collar Mount | Speed (Max): | 2000 |
| Housing Color: | Gray | Replaceable Insert: | Yes |
| Platform: | RPB Series | Retainer Material: | Steel |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Uncoated |
| End Cap: | No | Options: | High Temperature |
| Outer Ring Land Profile: | Standard | Grease Fitting Thread Size: | 1/8 NPT |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Insert Number: | RCI-207N | Ability to Relubricate: | Yes |
| Housing Style: | Pillow Block | Lubrication Type: | Lithium; EP; NLGI#2 |
| Operating Temperature Range (F): | Max. +400°F °F | Maximum Operating Temperature (F): | 400 °F |
General Specifications
| UPC: | 662288482659 | Weight: | 20.70 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

