Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - High Temperature - ERPB 115-N2
Part #:552246
Catalog #:ERPB 115-N2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.875 in | Overall Length (in): | 8.875 in |
| Base Width (in): | 2.891 in | Bolt Size (in): | 0.625 in |
| Bore Size (in): | 1.9375 in | Centerline to Front Face (in): | 1.375 in |
| Inner Race Length (in): | 3.5 in | Foot Height (in): | 1.25 in |
| Bolt Center Min (in): | 6.313 in | Bolt Center Max (in): | 7.188 in |
| Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Seal Type: | High Temp Labyrinth | Measure Units: | Inch |
| Expansion: | Yes | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Tapered Roller | Housing Type: | Pillow Block, Two Bolt |
| Housing Base: | Solid | Housing Material: | Cast Iron |
| Housing Construction: | Split Two Piece | Bore Shape: | Straight |
| Speed (Max): | 2500 | Locking Type: | Double Collar Mount |
| Misalignment: | ±3.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Misalignment Type: | Static Only | Options: | High Temperature |
| Replaceable Insert: | Yes | Housing Color: | Gray |
| Platform: | RPB Series | Bearing Insert Coating: | Uncoated |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Retainer Material: | Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Operating Temperature (F): | 400 °F | Duty/Series: | Standard |
| Operating Temperature Range (F): | Max. +400°F °F | Insert Number: | ERCI-115N |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662288485018 | Weight: | 14.90 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

