Browning Mounted Cast Iron Wide Slot Take Up Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - TUE920X 1 3/4
Part #:730041
Catalog #:TUE920X 1 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 2.875 in | Overall Width (in): | 3.5 in |
| Overall Height (in): | 4.75 in | Overall Length (in): | 6.1875 in |
| Bore Size (in): | 1.7500 in | Centerline to Front Face (in): | 1.75 in |
| Housing Bolt Through Hole (in): | 1.062 in | Slot Width (in): | 0.6875 in |
| Collar Outer Diameter (in): | 3.438 in | Slot Spacing (in): | 4 in |
Technical Specifications
| Expansion: | No | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Take Up, Wide Slot | Bore Shape: | Straight |
| Rolling Element: | Tapered Roller | Measure Units: | Inch |
| Seal Type: | Single Lip Contact Seal | Housing Material: | Cast Iron |
| Speed (Max): | 2000 | Housing Construction: | One Piece |
| Radial Dynamic Load Capacity (lb): | 8,070 lb | Frame Type: | Center Pull Wide Slot |
| Locking Type: | Double Collar Mount | Misalignment: | None |
| Internal Clearance: | Standard | Housing Color: | Gray |
| Bearing Insert Coating: | Uncoated | Replaceable Insert: | No |
| Misalignment Type: | None | Retainer Material: | Steel |
| Outer Ring Land Profile: | Standard | Platform: | Type E |
| End Cap: | No | Series: | TUE920 |
| Unit Type: | Side Mount | Grease Fitting Thread Size: | 1/8 NPT |
| Component Description: | Take Up Bearing Only | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium; EP; NLGI#2 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Housing Style: | Take-Up Block | Maximum Operating Temperature (F): | 200 °F |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662289626908 | Weight: | 12.00 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.31 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

