Browning Mounted Cast Iron Wide Slot Take Up Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - TUE920X2
Part #:730043
Catalog #:TUE920X2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.5 in | Overall Height (in): | 4.75 in |
| Housing Width (in): | 2.875 in | Overall Length (in): | 6.1875 in |
| Bore Size (in): | 2 in | Centerline to Front Face (in): | 1.75 in |
| Housing Bolt Through Hole (in): | 1.062 in | Slot Width (in): | 0.6875 in |
| Slot Spacing (in): | 4 in | Collar Outer Diameter (in): | 3.438 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Take Up, Wide Slot | Speed (Max): | 2000 |
| Measure Units: | Inch | Rolling Element: | Tapered Roller |
| Bore Shape: | Straight | Expansion: | No |
| Housing Material: | Cast Iron | Locking Type: | Double Collar Mount |
| Housing Construction: | One Piece | Radial Dynamic Load Capacity (lb): | 8,070 lb |
| Internal Clearance: | Standard | Frame Type: | Center Pull Wide Slot |
| Misalignment: | None | Misalignment Type: | None |
| Housing Color: | Gray | Retainer Material: | Steel |
| End Cap: | No | Bearing Insert Coating: | Uncoated |
| Replaceable Insert: | No | Outer Ring Land Profile: | Standard |
| Platform: | Type E | Series: | TUE920 |
| Unit Type: | Side Mount | Grease Fitting Thread Size: | 1/8 NPT |
| Component Description: | Take Up Bearing Only | Lubrication Type: | Lithium; EP; NLGI#2 |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
| Housing Style: | Take-Up Block | Maximum Operating Temperature (F): | 200 °F |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662289456956 | Weight: | 10.52 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.31 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

