Browning Mounted Cast Iron Wide Slot Take Up Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - TUE920X 2 15/16
Part #:730046
Catalog #:TUE920X 2 15/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 8.75 in | Overall Height (in): | 6.75 in |
| Overall Width (in): | 4.5 in | Housing Width (in): | 4.25 in |
| Bore Size (in): | 2.9375 in | Centerline to Front Face (in): | 2.25 in |
| Housing Bolt Through Hole (in): | 1.562 in | Slot Width (in): | 1.8125 in |
| Collar Outer Diameter (in): | 4.719 in | Slot Spacing (in): | 5.9375 in |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Rolling Element: | Tapered Roller | Insert Material: | 52100 Bearing Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Take Up, Wide Slot |
| Speed (Max): | 1500 | Expansion: | No |
| Housing Material: | Cast Iron | Frame Type: | Center Pull Wide Slot |
| Housing Construction: | One Piece | Radial Dynamic Load Capacity (lb): | 9,630 lb |
| Misalignment: | None | Locking Type: | Double Collar Mount |
| Internal Clearance: | Standard | Platform: | Type E |
| Bearing Insert Coating: | Uncoated | Replaceable Insert: | No |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Misalignment Type: | None | End Cap: | No |
| Housing Color: | Gray | Series: | TUE920 |
| Unit Type: | Side Mount | Grease Fitting Thread Size: | 1/8 NPT |
| Component Description: | Take Up Bearing Only | Lubrication Type: | Lithium; EP; NLGI#2 |
| Maximum Operating Temperature (F): | 200 °F | Duty/Series: | Standard |
| Housing Style: | Take-Up Block | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662289637041 | Weight: | 28.47 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

