Browning Mounted Cast Iron Wide Slot Take Up Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - TUE920X 3 15/16
Part #:730048
Catalog #:TUE920X 3 15/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 9.4375 in | Overall Width (in): | 6.25 in |
| Housing Width (in): | 5.625 in | Overall Length (in): | 11.8125 in |
| Bore Size (in): | 3.9375 in | Housing Bolt Through Hole (in): | 2.187 in |
| Centerline to Front Face (in): | 3.125 in | Slot Width (in): | 2.0625 in |
| Collar Outer Diameter (in): | 5.938 in | Slot Spacing (in): | 8.625 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Seal Type: | Single Lip Contact Seal |
| Rolling Element: | Tapered Roller | Speed (Max): | 1000 |
| Bore Shape: | Straight | Housing Type: | Take Up, Wide Slot |
| Expansion: | No | Measure Units: | Inch |
| Housing Material: | Cast Iron | Frame Type: | Center Pull Wide Slot |
| Housing Construction: | One Piece | Radial Dynamic Load Capacity (lb): | 20,980 lb |
| Misalignment: | None | Locking Type: | Double Collar Mount |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Standard |
| Retainer Material: | Steel | End Cap: | No |
| Platform: | Type E | Misalignment Type: | None |
| Housing Color: | Gray | Bearing Insert Coating: | Uncoated |
| Replaceable Insert: | No | Series: | TUE920 |
| Unit Type: | Side Mount | Grease Fitting Thread Size: | 1/8 NPT |
| Component Description: | Take Up Bearing Only | Housing Style: | Take-Up Block |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 200 °F |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Lubrication Type: | Lithium; EP; NLGI#2 |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662289557080 | Weight: | 79.24 LB |
| Packaged Length: | 16.75 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 7.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

