Browning Mounted Cast Iron Wide Slot Take Up Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - TUE920X 2 1/2
Part #:731165
Catalog #:TUE920X 2 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.875 in | Overall Length (in): | 7.9375 in |
| Housing Width (in): | 3.75 in | Overall Width (in): | 4 in |
| Bore Size (in): | 2.5000 in | Centerline to Front Face (in): | 2 in |
| Housing Bolt Through Hole (in): | 1.312 in | Slot Width (in): | 1.0625 in |
| Collar Outer Diameter (in): | 4.063 in | Slot Spacing (in): | 5.125 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Measure Units: | Inch |
| Housing Material: | Cast Iron | Expansion: | No |
| Housing Type: | Take Up, Wide Slot | Rolling Element: | Tapered Roller |
| Speed (Max): | 1750 | Frame Type: | Center Pull Wide Slot |
| Internal Clearance: | Standard | Locking Type: | Double Collar Mount |
| Housing Construction: | One Piece | Radial Dynamic Load Capacity (lb): | 9,030 lb |
| Misalignment: | None | Housing Color: | Gray |
| End Cap: | No | Replaceable Insert: | No |
| Retainer Material: | Steel | Platform: | Type E |
| Misalignment Type: | None | Bearing Insert Coating: | Uncoated |
| Outer Ring Land Profile: | Standard | Series: | TUE920 |
| Unit Type: | Side Mount | Grease Fitting Thread Size: | 1/8 NPT |
| Component Description: | Take Up Bearing Only | Maximum Operating Temperature (F): | 200 °F |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Ability to Relubricate: | Yes |
| Housing Style: | Take-Up Block | Lubrication Type: | Lithium; EP; NLGI#2 |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662460065502 | Weight: | 20.69 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

