Browning Mounted Cast Iron Wide Slot Take Up Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - TUE920X 2 11/16
Part #:731166
Catalog #:TUE920X 2 11/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 8.75 in | Overall Width (in): | 4.5 in |
| Housing Width (in): | 4.25 in | Overall Height (in): | 6.75 in |
| Bore Size (in): | 2.6875 in | Housing Bolt Through Hole (in): | 1.562 in |
| Centerline to Front Face (in): | 2.25 in | Slot Width (in): | 1.8125 in |
| Slot Spacing (in): | 5.9375 in | Collar Outer Diameter (in): | 4.719 in |
Technical Specifications
| Housing Type: | Take Up, Wide Slot | Insert Material: | 52100 Bearing Steel |
| Expansion: | No | Bore Shape: | Straight |
| Measure Units: | Inch | Speed (Max): | 1500 |
| Rolling Element: | Tapered Roller | Seal Type: | Single Lip Contact Seal |
| Housing Material: | Cast Iron | Housing Construction: | One Piece |
| Frame Type: | Center Pull Wide Slot | Locking Type: | Double Collar Mount |
| Radial Dynamic Load Capacity (lb): | 9,630 lb | Internal Clearance: | Standard |
| Misalignment: | None | Platform: | Type E |
| Housing Color: | Gray | Retainer Material: | Steel |
| Misalignment Type: | None | End Cap: | No |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Uncoated |
| Replaceable Insert: | No | Series: | TUE920 |
| Unit Type: | Side Mount | Grease Fitting Thread Size: | 1/8 NPT |
| Component Description: | Take Up Bearing Only | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 200 °F | Housing Style: | Take-Up Block |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662460065670 | Weight: | 29.92 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

