Sealmaster Mounted Cast Steel Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - SPB 407-C4
Part #:553425
Catalog #:SPB 407-C4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 9.625 in | Bore Size (in): | 4.4375 in |
| Foot Height (in): | 2.75 in | Bolt Center Max (in): | 13.875 in |
| Bolt Size (in): | 0.75 in | Inner Race Length (in): | 6.75 in |
| Base to Center Height (in): | 4.75 in | Bolt Center Min (in): | 11.75 in |
| Collar Outer Diameter (in): | 6.40625 in |
Technical Specifications
| Seal Type: | Contact Seal | Series: | SPB |
| Replaceable Insert: | Yes | Expansion: | No |
| End Cap: | No | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Speed (Max): | 1250 |
| Misalignment: | ±3.0° Misalignment - Static Only | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide | Housing Construction: | Split Two Piece |
| Housing Type: | Split Type Pillow Block | Rolling Element: | Tapered Roller |
| Grease Fitting Thread Size: | 0.125 | Retainer Material: | Steel |
| Platform: | RPB Series | Locking Type: | Collar Mount |
| Housing Color: | Gray | Measure Units: | Inch |
| Internal Clearance: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Operating Temperature Range (F): | -20°F to 220°F °F | Lubrication Type: | Lithium; EP; NLGI#2 |
| Insert Number: | RCI 407-C | Housing Material: | Cast Steel |
| Ability to Relubricate: | Yes | Housing Style: | Pillow Block |
General Specifications
| UPC: | 662288491866 | Weight: | 105.20 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 9.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

