Sealmaster Mounted Cast Steel Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - SPB 308-C2
Part #:553422
Catalog #:SPB 308-C2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.875 in | Overall Width (in): | 5 in |
| Overall Height (in): | 7.75 in | Bolt Center-to-Center Length (in): | 10.69 in |
| Overall Length (in): | 13.75 in | Base Width (in): | 4.125 in |
| Bore Size (in): | 3.5000 in | Bolt Center Min (in): | 10.125 in |
| Bolt Center Max (in): | 11.25 in | Inner Race Length (in): | 5 in |
| Centerline to Front Face (in): | 2.5 in | Foot Height (in): | 2.063 in |
| Base to Center Height (in): | 3.75 in | Collar Outer Diameter (in): | 5.547 in |
Technical Specifications
| Expansion: | No | Seal Type: | Single Lip Contact Seal |
| Rolling Element: | Tapered Roller | Insert Material: | 52100 Bearing Steel |
| Housing Base: | Solid | Housing Type: | Pillow Block, Two Bolt |
| Measure Units: | Inch | Housing Material: | Cast Steel |
| Housing Construction: | Split Two Piece | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 15,320 lb | Speed (Max): | 1500 |
| Misalignment: | ±3.0° Misalignment - Static Only | Locking Type: | Double Collar Mount |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| End Cap: | No | Misalignment Type: | Static Only |
| Replaceable Insert: | Yes | Bearing Insert Coating: | Uncoated |
| Retainer Material: | Steel | Housing Color: | Gray |
| Platform: | RPB Series | Series: | SPB |
| Grease Fitting Thread Size: | 1/8 NPT | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium; EP; NLGI#2 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Housing Style: | Pillow Block | Insert Number: | RCI-308C |
General Specifications
| UPC: | 662288491835 | Weight: | 65.60 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 9.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

