Sealmaster Mounted Flouropolymer Coated Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - Corrosion Resistant - RFB 107C CR
Part #:556671
Catalog #:RFB 107C CR
KEY FEATURES
- Heavy duty tapered roller bearings with steel cage for radial, thrust and combined loading
- Race-mounted contact flinger seal
- Double-collar interlock with 120° spacing setscrew lock, diamond faceted setscrews
- Fluoropolymer-coated split cast iron housing for improved corrosion resistance
- USDA H-1 approved Food-grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center Diameter (in): | 4.953125 in | Housing Width (in): | 4.625 in |
| Bolt Size (in): | 0.5 in | Bolt Center-to-Center Length (in): | 3.5 in |
| Overall Length (in): | 4.625 in | Overall Width (in): | 3.0625 in |
| Overall Height (in): | 3.063 in | Bore Size (in): | 1.4375 in |
| Inner Race Length (in): | 3 in | Centerline to Front Face (in): | 1.5 in |
| Foot Height (in): | 1 in | Collar Outer Diameter (in): | 2.625 in |
Technical Specifications
| Expansion: | Non-Expansion Bearing (Fixed) | Insert Material: | 52100 Bearing Steel |
| Housing Base: | Solid | Bore Shape: | Straight |
| Speed (Max): | 3500 | Housing Material: | Flouropolymer Coated Cast Iron |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Rolling Element: | Tapered Roller | Measure Units: | Inch |
| Pilot Configuration: | No Pilot | Locking Type: | Double Collar Mount |
| Internal Clearance: | Standard | Housing Construction: | Split Two Piece |
| Misalignment: | ±3.0° Misalignment - Static Only | Options: | Corrosion Resistant |
| Replaceable Insert: | Yes | Outer Ring Land Profile: | Standard |
| Retainer Material: | Steel | Platform: | CR Series |
| End Cap: | No | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Uncoated | Housing Color: | Silver/Gray |
| Series: | RFB | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Operating Temperature (F): | 220 °F | Insert Number: | RCI-107C FG1 |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Housing Style: | Flange Block |
General Specifications
| UPC: | 662461297841 | Weight: | 8.10 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

