Sealmaster Mounted Flouropolymer Coated Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - Corrosion Resistant - RFB 108C CR
Part #:556672
Catalog #:RFB 108C CR
KEY FEATURES
- Heavy duty tapered roller bearings with steel cage for radial, thrust and combined loading
- Race-mounted contact flinger seal
- Double-collar interlock with 120° spacing setscrew lock, diamond faceted setscrews
- Fluoropolymer-coated split cast iron housing for improved corrosion resistance
- USDA H-1 approved Food-grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 5.375 in | Bolt Center-to-Center Length (in): | 4.125 in |
| Overall Length (in): | 5.375 in | Bolt Size (in): | 0.5 in |
| Overall Width (in): | 3.5 in | Bolt Center Diameter (in): | 5.8125 in |
| Overall Height (in): | 3.5 in | Bore Size (in): | 1.5000 in |
| Centerline to Front Face (in): | 1.688 in | Inner Race Length (in): | 3.375 in |
| Foot Height (in): | 1.188 in | Collar Outer Diameter (in): | 2.875 in |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Expansion: | Non-Expansion Bearing (Fixed) |
| Housing Material: | Flouropolymer Coated Cast Iron | Speed (Max): | 3000 |
| Housing Type: | Flange, Four Bolt | Rolling Element: | Tapered Roller |
| Housing Base: | Solid | Seal Type: | Single Lip Contact Seal |
| Pilot Configuration: | No Pilot | Internal Clearance: | Standard |
| Locking Type: | Double Collar Mount | Housing Construction: | Split Two Piece |
| Misalignment: | ±3.0° Misalignment - Static Only | Bearing Insert Coating: | Uncoated |
| Retainer Material: | Steel | Options: | Corrosion Resistant |
| Platform: | CR Series | Housing Color: | Silver/Gray |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Replaceable Insert: | Yes | Misalignment Type: | Static Only |
| Series: | RFB | Grease Fitting Thread Size: | 1/8 NPT |
| Lubrication Type: | Lithium; EP; NLGI#2 | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Duty/Series: | Standard | Housing Style: | Flange Block |
| Insert Number: | RCI-108C FG1 |
General Specifications
| UPC: | 662461297858 | Weight: | 12.27 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

