Sealmaster Mounted Flouropolymer Coated Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - Corrosion Resistant - RPB 500-C4 CR
Part #:554671
Catalog #:RPB 500-C4 CR
KEY FEATURES
- Heavy duty tapered roller bearings with steel cage for radial, thrust and combined loading
- Race-mounted contact flinger seal
- Double-collar interlock with 120° spacing setscrew lock, diamond faceted setscrews
- Fluoropolymer-coated 4-bolt split cast iron housing for improved corrosion resistance
- USDA H-1 approved Food-grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 18.5 in | Overall Width (in): | 7.25 in |
| Bolt Size (in): | 0.875 in | Base Width (in): | 5.125 in |
| Overall Height (in): | 11 in | Bore Size (in): | 5 in |
| Inner Race Length (in): | 7.25 in | Base to Center Height (in): | 5.5 in |
| Bolt Center Max (in): | 15.875 in | Bolt Center Min (in): | 13.5 in |
| Centerline to Front Face (in): | 3.625 in | Foot Height (in): | 3.125 in |
| Collar Outer Diameter (in): | 7.313 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Housing Type: | Pillow Block, Four Bolt |
| Housing Base: | Solid | Seal Type: | Single Lip Contact Seal |
| Measure Units: | Inch | Expansion: | No |
| Rolling Element: | Tapered Roller | Housing Material: | Flouropolymer Coated Cast Iron |
| Misalignment: | ±3.0° Misalignment - Static Only | Housing Construction: | Split Two Piece |
| Internal Clearance: | Standard | Speed (Max): | 1000 |
| Radial Dynamic Load Capacity (lb): | 35,520 lb | Locking Type: | Double Collar Mount |
| Bore Shape: | Straight | Retainer Material: | Steel |
| Misalignment Type: | Static Only | Replaceable Insert: | Yes |
| Outer Ring Land Profile: | Standard | Platform: | CR Series |
| Bearing Insert Coating: | Uncoated | Housing Color: | Silver/Gray |
| Options: | Corrosion Resistant | End Cap: | No |
| Series: | RPB | Grease Fitting Thread Size: | 1/8 NPT |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Lubrication Type: | Lithium; EP; NLGI#2 |
| Ability to Relubricate: | Yes | Housing Style: | Pillow Block |
| Insert Number: | RCI-500C FG1 |
General Specifications
| UPC: | 662288745631 | Weight: | 143.60 LB |
| Packaged Length: | 18.75 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

