Sealmaster Mounted Flouropolymer Coated Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - Corrosion Resistant - RPB 415-C4 CR
Part #:556641
Catalog #:RPB 415-C4 CR
KEY FEATURES
- Heavy duty tapered roller bearings with steel cage for radial, thrust and combined loading
- Race-mounted contact flinger seal
- Double-collar interlock with 120° spacing setscrew lock, diamond faceted setscrews
- Fluoropolymer-coated 4-bolt split cast iron housing for improved corrosion resistance
- USDA H-1 approved Food-grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 18.5 in | Overall Height (in): | 11 in |
| Bolt Size (in): | 0.875 in | Overall Width (in): | 7.25 in |
| Base Width (in): | 5.125 in | Bolt Center-to-Center Length (in): | 14.69 in |
| Bore Size (in): | 4.9375 in | Base to Center Height (in): | 5.5 in |
| Bolt Center Max (in): | 15.875 in | Foot Height (in): | 3.125 in |
| Inner Race Length (in): | 7.25 in | Centerline to Front Face (in): | 3.625 in |
| Bolt Center Min (in): | 13.5 in | Collar Outer Diameter (in): | 7.313 in |
Technical Specifications
| Housing Base: | Solid | Measure Units: | Inch |
| Expansion: | No | Rolling Element: | Tapered Roller |
| Insert Material: | 52100 Bearing Steel | Housing Type: | Pillow Block, Four Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Material: | Flouropolymer Coated Cast Iron |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 35,520 lb |
| Locking Type: | Double Collar Mount | Housing Construction: | Split Two Piece |
| Misalignment: | ±3.0° Misalignment - Static Only | Speed (Max): | 1000 |
| Bore Shape: | Straight | Housing Color: | Silver/Gray |
| Misalignment Type: | Static Only | Platform: | CR Series |
| Replaceable Insert: | Yes | Options: | Corrosion Resistant |
| Bearing Insert Coating: | Uncoated | Outer Ring Land Profile: | Standard |
| End Cap: | No | Retainer Material: | Steel |
| Series: | RPB | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Style: | Pillow Block | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Insert Number: | RCI-415C FG1 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662461298275 | Weight: | 143.60 LB |
| Packaged Length: | 18.75 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

