Sealmaster Mounted Flouropolymer Coated Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - Corrosion Resistant - RFPA 200C CR
Part #:556651
Catalog #:RFPA 200C CR
KEY FEATURES
- Heavy duty tapered roller bearings with steel cage for radial, thrust and combined loading
- Race-mounted contact flinger seal
- Single-collar interlock with 120° spacing setscrew lock, diamond faceted setscrews
- Fluoropolymer-coated split cast iron housing for improved corrosion resistance
- USDA H-1 approved Food-grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center Diameter (in): | 5.375 in | Bolt Size (in): | 0.4375 in |
| Bore Size (in): | 2 in | Centerline to Front Face (in): | 1.391 in |
| Foot Height (in): | 0.563 in | Pilot Diameter (in): | 4.5 in |
| Inner Race Length (in): | 2.953 in | Housing OD (in): | 6.375 in |
| Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Tapered Roller |
| Expansion: | No | Insert Material: | 52100 Bearing Steel |
| Seal Type: | Single Lip Contact Seal | Housing Material: | Flouropolymer Coated Cast Iron |
| Housing Type: | Flange, Piloted | Measure Units: | Inch |
| Pilot Configuration: | With Pilot | Internal Clearance: | Standard |
| Speed (Max): | 2500 | Misalignment: | ±3.0° Misalignment - Static Only |
| Locking Type: | Collar Mount | Housing Construction: | Split Two Piece |
| Options: | Corrosion Resistant | Misalignment Type: | Static Only |
| Housing Color: | Silver/Gray | Bearing Insert Coating: | Uncoated |
| Retainer Material: | Steel | End Cap: | No |
| Outer Ring Land Profile: | Standard | Platform: | CR Series |
| Replaceable Insert: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Operating Temperature (F): | 220 °F | Housing Style: | Flange Block |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Insert Number: | RCIA 200C FG1 |
| Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662288863571 | Weight: | 11.60 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

