Sealmaster Mounted Flouropolymer Coated Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - Corrosion Resistant - RFP 315 TF RC
Part #:554011
Catalog #:RFP 315 TF RC
KEY FEATURES
- Heavy duty tapered roller bearings with steel cage for radial, thrust and combined loading
- Race-mounted contact flinger seal
- Double-collar interlock with 120° spacing setscrew lock, diamond faceted setscrews
- Fluoropolymer-coated split cast iron housing for improved corrosion resistance
- USDA H-1 approved Food-grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.75 in | Foot Height (in): | 0.938 in |
| Inner Race Length (in): | 6.25 in | Bolt Center Diameter (in): | 9.375 in |
| Centerline to Front Face (in): | 3.813 in | Pilot Diameter (in): | 8.125 in |
| Bore Size (in): | 3.9375 in | Overall Length (in): | 10.875 in |
| Overall Height (in): | 6.25 in | Housing OD (in): | 10.875 in |
| Overall Width (in): | 2.6875 in | Collar Outer Diameter (in): | 6 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Platform: | RPB Series |
| End Cap: | No | Misalignment Type: | Static Only |
| Housing Type: | Flange, Piloted | Housing Construction: | Split Two Piece |
| Series: | RFP | Expansion: | No |
| Seal Type: | Felt Labyrinth Seal | Misalignment: | ±3.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Bore Shape: | Straight |
| Measure Units: | Inch | Speed (Max): | 1250 |
| Pilot Configuration: | With Pilot | Options: | Tight Fit Reduced Clearance |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Radial Dynamic Load Capacity (lb): | 20,980 lb | Housing Color: | Gray |
| Locking Type: | Double Collar Mount | Housing Base: | Solid |
| Replaceable Insert: | Yes | Insert Material: | 52100 Bearing Steel |
| Bearing Insert Coating: | Uncoated | Grease Fitting Thread Size: | 1/8 NPT |
| Lubrication Type: | Lithium; EP; NLGI#2 | Housing Material: | Cast Iron |
| Duty/Series: | Standard | Insert Number: | RCI-315 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Ability to Relubricate: | Yes |
| Housing Style: | Flange Block | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662288492948 | Weight: | 55.20 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

