Sealmaster Mounted Flouropolymer Coated Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - Corrosion Resistant - RFP 115C CR
Part #:554765
Catalog #:RFP 115C CR
KEY FEATURES
- Heavy duty tapered roller bearings with steel cage for radial, thrust and combined loading
- Race-mounted contact flinger seal
- Double-collar interlock with 120° spacing setscrew lock, diamond faceted setscrews
- Fluoropolymer-coated split cast iron housing for improved corrosion resistance
- USDA H-1 approved Food-grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.4375 in | Overall Width (in): | 1.5625 in |
| Overall Length (in): | 6.375 in | Overall Height (in): | 3.5 in |
| Bolt Center-to-Center Length (in): | 3.8010 in | Bolt Center Diameter (in): | 5.375 in |
| Bore Size (in): | 1.9375 in | Foot Height (in): | 0.563 in |
| Housing OD (in): | 6.375 in | Pilot Diameter (in): | 4.5 in |
| Inner Race Length (in): | 3.5 in | Centerline to Front Face (in): | 1.753 in |
| Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Expansion: | Non-Expansion Bearing (Fixed) |
| Rolling Element: | Tapered Roller | Bore Shape: | Straight |
| Measure Units: | Inch | Housing Material: | Flouropolymer Coated Cast Iron |
| Housing Type: | Flange, Piloted | Housing Base: | Solid |
| Seal Type: | Single Lip Contact Seal | Pilot Configuration: | With Pilot |
| Radial Dynamic Load Capacity (lb): | 8,070 lb | Locking Type: | Double Collar Mount |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| Housing Construction: | Split Two Piece | Speed (Max): | 2500 |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Uncoated |
| Platform: | CR Series | End Cap: | No |
| Options: | Corrosion Resistant | Replaceable Insert: | Yes |
| Outer Ring Land Profile: | Standard | Retainer Material: | Steel |
| Housing Color: | Silver/Gray | Series: | RFP |
| Grease Fitting Thread Size: | 1/8 NPT | Lubrication Type: | Lithium; EP; NLGI#2 |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Insert Number: | RCI 115C FG1 | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288748991 | Weight: | 11.60 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

