Sealmaster Mounted Flouropolymer Coated Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - Corrosion Resistant - RFP 315C CR
Part #:556979
Catalog #:RFP 315C CR
KEY FEATURES
- Heavy duty tapered roller bearings with steel cage for radial, thrust and combined loading
- Race-mounted contact flinger seal
- Double-collar interlock with 120° spacing setscrew lock, diamond faceted setscrews
- Fluoropolymer-coated split cast iron housing for improved corrosion resistance
- USDA H-1 approved Food-grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 10.875 in | Foot Height (in): | 0.938 in |
| Overall Width (in): | 6.25 in | Pilot Diameter (in): | 8.125 in |
| Centerline to Front Face (in): | 3.125 in | Housing OD (in): | 10.875 in |
| Bolt Size (in): | 0.75 in | Overall Height (in): | 6.25 in |
| Bore Size (in): | 3.9375 in | Collar Outer Diameter (in): | 5.9375 in |
Technical Specifications
| Housing Type: | Flange, Piloted | End Cap: | No |
| Pilot Configuration: | With Pilot | Misalignment Type: | Static Only |
| Locking Type: | Double Collar Mount | Replaceable Insert: | Yes |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| Seal Type: | Single Lip Contact Seal | Housing Material: | Flouropolymer Coated Cast Iron |
| Platform: | RFP Series | Bearing Insert Coating: | Xylan Coating |
| Radial Dynamic Load Capacity (lb): | 15,320 lb | Retainer Material: | Steel |
| Expansion: | No | Options: | Corrosion Resistant |
| Speed (Max): | 1250 | Outer Ring Land Profile: | Standard |
| Housing Base: | Solid | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Housing Construction: | Split Two Piece |
| Bore Shape: | Straight | Housing Color: | Gray |
| Grease Fitting Thread Size: | 1/8 NPT | Insert Number: | RCI 315C FR1 |
| Lubrication Type: | Food Grade Grease | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Duty/Series: | Standard | Housing Style: | Flange Block |
General Specifications
| UPC: | 662461310120 | Weight: | 55.20 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

