Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - Corrosion Resistant - RPBA 104-C2 CR
Part #:556917
Catalog #:RPBA 104-C2 CR
KEY FEATURES
- Heavy duty tapered roller bearings with steel cage for radial, thrust and combined loading
- Race-mounted contact flinger seal
- Single-collar interlock with 120° spacing setscrew lock, diamond faceted setscrews
- Fluoropolymer-coated 2-bolt split cast iron housing for improved corrosion resistance
- USDA H-1 approved Food-grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.875 in | Overall Length (in): | 6.25 in |
| Overall Height (in): | 3.125 in | Bolt Size (in): | 0.5 in |
| Bolt Center-to-Center Length (in): | 4.75 in | Overall Width (in): | 2.38 in |
| Bore Size (in): | 1.2500 in | Foot Height (in): | 0.875 in |
| Centerline to Front Face (in): | 1 in | Base to Center Height (in): | 1.5 in |
| Bolt Center Min (in): | 4.563 in | Bolt Center Max (in): | 4.938 in |
| Inner Race Length (in): | 2.375 in | Collar Outer Diameter (in): | 2.25 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Housing Material: | Flouropolymer Coated Cast Iron |
| Housing Base: | Solid | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Expansion: | No |
| Rolling Element: | Tapered Roller | Measure Units: | Inch |
| Housing Construction: | Split Two Piece | Bore Shape: | Straight |
| Locking Type: | Collar Mount | Speed (Max): | 4000 |
| Radial Dynamic Load Capacity (lb): | 2,975 lb | Internal Clearance: | Standard |
| Misalignment: | ±3.0° Misalignment - Static Only | Platform: | CR Series |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Uncoated |
| Replaceable Insert: | Yes | Retainer Material: | Steel |
| End Cap: | No | Housing Color: | Silver/Gray |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Series: | RPBA | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Style: | Pillow Block | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Lubrication Type: | Lithium; EP; NLGI#2 |
| Ability to Relubricate: | Yes | Insert Number: | RCIA-104C FG1 |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662461298299 | Weight: | 4.80 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.38 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

