Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - Corrosion Resistant - RPBA 200-C2 CR
Part #:556926
Catalog #:RPBA 200-C2 CR
KEY FEATURES
- Heavy duty tapered roller bearings with steel cage for radial, thrust and combined loading
- Race-mounted contact flinger seal
- Single-collar interlock with 120° spacing setscrew lock, diamond faceted setscrews
- Fluoropolymer-coated 2-bolt split cast iron housing for improved corrosion resistance
- USDA H-1 approved Food-grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.625 in | Base Width (in): | 2.438 in |
| Overall Length (in): | 8.875 in | Bolt Size (in): | 0.625 in |
| Overall Width (in): | 2.95 in | Bore Size (in): | 2 in |
| Centerline to Front Face (in): | 1.203 in | Inner Race Length (in): | 2.953 in |
| Foot Height (in): | 1.25 in | Bolt Center Max (in): | 7.188 in |
| Base to Center Height (in): | 2.25 in | Bolt Center Min (in): | 6.313 in |
| Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Measure Units: | Inch |
| Seal Type: | Single Lip Contact Seal | Housing Material: | Flouropolymer Coated Cast Iron |
| Housing Type: | Pillow Block, Two Bolt | Housing Base: | Solid |
| Insert Material: | 52100 Bearing Steel | Expansion: | No |
| Housing Construction: | Split Two Piece | Locking Type: | Collar Mount |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 8,070 lb |
| Internal Clearance: | Standard | Speed (Max): | 2500 |
| Misalignment: | ±3.0° Misalignment - Static Only | Bearing Insert Coating: | Uncoated |
| Housing Color: | Silver/Gray | Outer Ring Land Profile: | Standard |
| Replaceable Insert: | Yes | Options: | Corrosion Resistant |
| End Cap: | No | Retainer Material: | Steel |
| Misalignment Type: | Static Only | Platform: | CR Series |
| Series: | RPBA | Grease Fitting Thread Size: | 1/8 NPT |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
| Insert Number: | RCIA-200C FG1 | Housing Style: | Pillow Block |
| Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662461288733 | Weight: | 13.20 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

