Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - Corrosion Resistant - RPB 108-C2 CR
Part #:554862
Catalog #:RPB 108-C2 CR
KEY FEATURES
- Heavy duty tapered roller bearings with steel cage for radial, thrust and combined loading
- Race-mounted contact flinger seal
- Double-collar interlock with 120° spacing setscrew lock, diamond faceted setscrews
- Fluoropolymer-coated 2-bolt split cast iron housing for improved corrosion resistance
- USDA H-1 approved Food-grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center-to-Center Length (in): | 6 in | Bolt Size (in): | 0.5 in |
| Overall Width (in): | 3.38 in | Overall Length (in): | 7.75 in |
| Base Width (in): | 2.313 in | Overall Height (in): | 4.375 in |
| Bore Size (in): | 1.5000 in | Foot Height (in): | 1.25 in |
| Bolt Center Max (in): | 6.438 in | Bolt Center Min (in): | 5.563 in |
| Base to Center Height (in): | 2.13 in | Centerline to Front Face (in): | 1.688 in |
| Inner Race Length (in): | 3.375 in | Collar Outer Diameter (in): | 2.875 in |
Technical Specifications
| Housing Type: | Pillow Block, Two Bolt | Expansion: | No |
| Measure Units: | Inch | Seal Type: | Single Lip Contact Seal |
| Rolling Element: | Tapered Roller | Housing Material: | Flouropolymer Coated Cast Iron |
| Insert Material: | 52100 Bearing Steel | Housing Base: | Solid |
| Housing Construction: | Split Two Piece | Locking Type: | Double Collar Mount |
| Internal Clearance: | Standard | Speed (Max): | 3000 |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 6,140 lb |
| Misalignment: | ±3.0° Misalignment - Static Only | End Cap: | No |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Housing Color: | Silver/Gray | Options: | Corrosion Resistant |
| Replaceable Insert: | Yes | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Uncoated | Platform: | CR Series |
| Series: | RPB | Grease Fitting Thread Size: | 1/8 NPT |
| Duty/Series: | Standard | Lubrication Type: | Lithium; EP; NLGI#2 |
| Ability to Relubricate: | Yes | Housing Style: | Pillow Block |
| Insert Number: | RCI-108C FG1 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662288816980 | Weight: | 10.90 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.38 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

