Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - Corrosion Resistant - RPB 207-C2 CR
Part #:554907
Catalog #:RPB 207-C2 CR
KEY FEATURES
- Heavy duty tapered roller bearings with steel cage for radial, thrust and combined loading
- Race-mounted contact flinger seal
- Double-collar interlock with 120° spacing setscrew lock, diamond faceted setscrews
- Fluoropolymer-coated 2-bolt split cast iron housing for improved corrosion resistance
- USDA H-1 approved Food-grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.75 in | Bolt Size (in): | 0.625 in |
| Overall Width (in): | 4 in | Overall Length (in): | 10.375 in |
| Overall Height (in): | 5.625 in | Bore Size (in): | 2.4375 in |
| Centerline to Front Face (in): | 2 in | Bolt Center Min (in): | 6.938 in |
| Foot Height (in): | 1.625 in | Bolt Center Max (in): | 8.688 in |
| Base to Center Height (in): | 2.75 in | Inner Race Length (in): | 4 in |
| Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Housing Material: | Flouropolymer Coated Cast Iron |
| Measure Units: | Inch | Housing Base: | Solid |
| Housing Type: | Pillow Block, Two Bolt | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Tapered Roller | Expansion: | No |
| Housing Construction: | Split Two Piece | Internal Clearance: | Standard |
| Bore Shape: | Straight | Locking Type: | Double Collar Mount |
| Speed (Max): | 2000 | Radial Dynamic Load Capacity (lb): | 9,030 lb |
| Misalignment: | ±3.0° Misalignment - Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Silver/Gray | End Cap: | No |
| Replaceable Insert: | Yes | Retainer Material: | Steel |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | Static Only |
| Platform: | CR Series | Options: | Corrosion Resistant |
| Series: | RPB | Grease Fitting Thread Size: | 1/8 NPT |
| Duty/Series: | Standard | Housing Style: | Pillow Block |
| Lubrication Type: | Lithium; EP; NLGI#2 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Ability to Relubricate: | Yes | Insert Number: | RCI-207C FG1 |
| Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461298138 | Weight: | 20.70 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

