Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - Corrosion Resistant - RPB 103-C2 CR
Part #:556623
Catalog #:RPB 103-C2 CR
KEY FEATURES
- Heavy duty tapered roller bearings with steel cage for radial, thrust and combined loading
- Race-mounted contact flinger seal
- Double-collar interlock with 120° spacing setscrew lock, diamond faceted setscrews
- Fluoropolymer-coated 2-bolt split cast iron housing for improved corrosion resistance
- USDA H-1 approved Food-grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.5 in | Bolt Center-to-Center Length (in): | 4.75 in |
| Overall Height (in): | 3.125 in | Overall Length (in): | 6.25 in |
| Base Width (in): | 1.875 in | Overall Width (in): | 2.75 in |
| Bore Size (in): | 1.1875 in | Centerline to Front Face (in): | 1.375 in |
| Bolt Center Min (in): | 4.563 in | Foot Height (in): | 0.875 in |
| Inner Race Length (in): | 2.75 in | Bolt Center Max (in): | 4.938 in |
| Base to Center Height (in): | 1.5 in | Collar Outer Diameter (in): | 2.25 in |
Technical Specifications
| Expansion: | No | Seal Type: | Single Lip Contact Seal |
| Housing Material: | Flouropolymer Coated Cast Iron | Measure Units: | Inch |
| Rolling Element: | Tapered Roller | Housing Base: | Solid |
| Housing Type: | Pillow Block, Two Bolt | Insert Material: | 52100 Bearing Steel |
| Housing Construction: | Split Two Piece | Misalignment: | ±3.0° Misalignment - Static Only |
| Bore Shape: | Straight | Speed (Max): | 4000 |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 2,975 lb |
| Locking Type: | Double Collar Mount | Platform: | CR Series |
| Misalignment Type: | Static Only | Replaceable Insert: | Yes |
| Bearing Insert Coating: | Uncoated | Options: | Corrosion Resistant |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Housing Color: | Silver/Gray | Retainer Material: | Steel |
| Series: | RPB | Grease Fitting Thread Size: | 1/8 NPT |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Housing Style: | Pillow Block | Lubrication Type: | Lithium; EP; NLGI#2 |
| Insert Number: | RCI-103C FG1 |
General Specifications
| UPC: | 662461298053 | Weight: | 4.80 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.38 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

